Sensor/actuator terminal block - PTIO 1,5/S/3-LED 24 RD
3244423

Sensor/actuator terminal block, with red light indicator, nom. voltage: 250 V, nominal current: 13.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray


Product Details




Product type Sensor/actuator terminal block
Number of connections 4
Number of rows 3
Potentials 3
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 0.56 W
LED voltage range 15 V AC/DC ... 30 V AC/DC
LED current range 0.31 mA ... 0.95 mA

LED voltage range 15 V AC/DC ... 30 V AC/DC

Number of connections per level 2
Nominal cross section 1.5 mm²
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A1 / B1
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1 mm² Using the AI-S 1-8 TQ ferrule, Item No. 1200293, is recommended
Nominal current 13.5 A
Maximum load current 13.5 A
Nominal voltage 250 V
Nominal cross section 1.5 mm²
Connection cross sections directly pluggable
Conductor cross section solid 0.25 mm² ... 1.5 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1 mm²

Width 3.5 mm
End cover width 2.2 mm
Height NS 35/15 49 mm
Height NS 35/7,5 41.5 mm
Length 74.4 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 4.8 kV
Result Test passed
Short-time withstand current 1.5 mm² 0.18 kA
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.5 kV
Result Test passed

Mechanical data
Open side panel Yes

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 35
Test force setpoint 1 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 rpm
Revolutions 135
Conductor cross section/weight 0.14 mm² / 0.2 kg
1.5 mm² / 0.4 kg
Result Test passed

Aging
Temperature cycles 192
Result Test passed
Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15

Item number 3244423
Packing unit 50 pc
Minimum order quantity 1 pc
Product Key BE2217
Catalog Page Page 41 (C-1-2019)
GTIN 4046356735346
Weight per Piece (including packing) 7.28 g
Weight per Piece (excluding packing) 6.62 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141128
ECLASS-10.0.1 27141128
ECLASS-11.0 27141128

ETIM

ETIM 8.0 EC000900

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 26 - 14
Use group C
150 V 15 A 26 - 14
Use group D
300 V 10 A 26 - 14

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00644

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 15 A 26 - 14
Use group C
150 V 15 A 26 - 14
Use group D
300 V 10 A 26 - 14

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection
The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors