The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

DIKD 1,5-LA 24RD/U-O - Initiator/actuator terminal block
2716279

Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Terminal blocks with red and green LEDs are available for optical signaling of the initiator and actuator wiring