Sensor/actuator terminal block - DIKD 1,5-LA 24GN/O-M 2716376

Sensor/actuator terminal block, connection method: Screw connection, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Show Product Details (PDF)

Product Details




Order Key 2716376
Packing unit 50 pc
Catalog Page Page 483 (C-1-2019)
GTIN 4017918061906
Weight per Piece (including packing) 20.6 GRM
Weight per Piece (excluding packing) 20.6 GRM
Custom tariff number 85369010
Country of origin PL



CSA

Approval Specification Data
AWG/kcmil 28-14

UL Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 15 A 15 A 10 A
AWG/kcmil 28-14 28-14 28-14
Min. cross section 30 mm² 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm² 14 mm²

cUL Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 15 A 15 A 10 A
AWG/kcmil 28-14 28-14 28-14
Min. cross section 30 mm² 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm² 14 mm²

EAC

EAC


Your advantages

Terminal blocks with red and green LEDs are available for optical signaling of the initiator and actuator wiring