Sensor/actuator cable with valve connector - SAC-3P- 5,0-PUR/BI 1439065

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector BI (11 mm), cable length: 5 m

Product Details




Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Cable type PUR halogen-free black PUR
Shielded no
Nominal voltage, cable ≤ 300 V
Conductor cross section 0.5 mm2
Single wire, color black 1, black 2, green/yellow
Conductor structure signal line 28x 0.15 mm
UL AWM Style 20549
20549
Cable length 5 m
AWG signal line 20
Test voltage ≥ 1200 V
Flame resistance according to DIN VDE 0482
Electrical properties
Conductor resistance 39 Ω/km (at 20 °C)
Test voltage, cable ≥ 1200 V
Nominal voltage, cable ≤ 300 V
Cable insulation resistance min. 20 MΩ*km
Cable structure
External sheath, color black-gray RAL 7021
black-gray RAL 7021
Outer sheath, material PUR
PUR
External cable diameter 4.5 mm ±0.2 mm
Single wire, color black 1, black 2, green/yellow
Wire diameter incl. insulation 1.5 mm ±0.05 mm (Signal line)
Cable abbreviation Li9Y11Y-HF
Cable type PUR halogen-free black
Conductor structure signal line 28x 0.15 mm
Overall twist 3 wires, twisted
AWG signal line 20
Material wire insulation PP
Cable type (abbreviation) PUR
Conductor material Bare Cu litz wires
Mechanical properties
Number of bending cycles 15000000
Smallest bending radius, fixed installation 22.5 mm
Bending radius 50 mm
Traversing rate 5 m/s
Acceleration 30 m/s2
Traversing path 0.9 m
Ambient conditions
Ambient temperature (operation) -20 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
-15 °C ... 80 °C (cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance according to DIN VDE 0482
According to DIN EN 50265-2-1
Other resistance largely oil-resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A

Head 2
Type Valve connector B (11 mm)
Header 1
Type free cable end

Ambient temperature (operation) -20 °C ... 85 °C (valve plug)
-40 °C ... 80 °C (cable, fixed installation)
-15 °C ... 80 °C (cable, flexible installation)
Degree of protection IP65
IP67
IP65/IP67

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Nominal current IN 6 A
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Protective circuit unwired
Nominal voltage UN 230 V AC
230 V DC

Status display present No
Status display No

Contact material CuSn
Color Handle area black
Contact surface material Sn
Valve plug contact insert material PA 6.6
Sealing material TPU (Seal molded)
Flammability rating according to UL 94 V0
Material housing valve plug TPU

Shielded no
No. of cable outlets 1

Platform

Number of positions 3
Application Standard
Insulation characteristics
Overvoltage category III
Degree of pollution 3


Order Key 1439065
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 238 (C-2-2019)
GTIN 4046356496797
Weight per Piece (including packing) 171.0 GRM
Weight per Piece (excluding packing) 163.4 GRM
Customs tariff number 85444290
Country of origin PL



CSAus

Approval Specification Data
Nominal voltage UN 230 V
Nominal current IN 6 A

EAC-RoHS

EAC


Your advantages

Easy and safe: 100% electrically tested plug-in components
Robust valve connector without protective circuit
Our standard: robust halogen-free PUR cable