Sensor/actuator cable - SAC-4P-M12MS/ 0,6-PVC/M12FR 1454817

Sensor/actuator cable, 4-position, PVC, black RAL 9005, Plug straight M12, coding: A, on Socket angled M12, coding: A, cable length: 0.6 m

Product Details




Cable length 0.6 m
Shielded no
UL AWM Style 2464 / 1729 (80°C/300 V)
Cable weight 40 kg/km
Shielded no
Electrical properties
Nominal voltage, cable ≤ 300 V
Test voltage, cable ≥ 3000 V
Conductor resistance ≤ 57 Ω/km (at 20 °C)
Cable insulation resistance ≥ 200 MΩ*km (at 20 °C)
Cable structure
Cable abbreviation LiYY
Cable type PVC black
Cable type (abbreviation) PVC
External cable diameter 4.7 mm ±0.15 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Thickness, outer sheath ≥ 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 19x 0.15 mm
AWG signal line 22
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.26 mm ±0.05 mm
Single wire, color brown, white, blue, black
Overall twist 4 wires, twisted
Cable type PVC black
Outer sheath, material PVC
External sheath, color black RAL 9005
Mechanical properties
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Ambient conditions
Resistance to oil according to DIN EN 60811-2-1, 168 h at 60 °C
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -10 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)

Insertion/withdrawal cycles ≥ 100
Head 2
Type Socket, angled
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 10 MΩ
Nominal voltage UN 250 V AC
Nominal voltage UN 250 V DC
Nominal current IN 4 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP68/IP69K
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Status display No
Status display present No

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Number of positions 4
Application Standard
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1454817
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 196 (C-2-2019)
GTIN 4046356573092
Weight per Piece (including packing) 40.3 GRM
Weight per Piece (excluding packing) 37.4 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 4 A

EAC-RoHS

EAC

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components