Sensor/actuator cable - SAC-3P-M 8MS/10,0-PVC 1447280

Sensor/actuator cable, 3-position, PVC, black RAL 9005, Plug straight M8, on free cable end, cable length: 10 m

Product Details




Cable length 10 m
Shielded no
Cable weight 29 kg/km
Shielded no
Electrical properties
Nominal voltage, cable ≥ 300 V
Test voltage, cable ≤ 3000 V
Conductor resistance max. 79 Ω/km (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Cable structure
Cable abbreviation LiYY
Cable type PVC black
Cable type (abbreviation) PVC
External cable diameter 4.2 mm ±0.15 mm
Outer sheath, material PVC
External sheath, color black RAL 9005
Thickness, outer sheath ≥ 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure signal line 14x 0.15 mm
AWG signal line 24
Material wire insulation PVC
Thickness, insulation ≥ 0.23 mm (Core insulation)
Wire diameter incl. insulation 1.17 mm ±0.05 mm
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Cable type PVC black
Outer sheath, material PVC
External sheath, color black RAL 9005
Ambient conditions
Flame resistance As per UL-Style 2464
Ambient temperature (operation) -10 °C ... 80 °C (cable, flexible installation)
Ambient temperature (operation) -25 °C ... 80 °C (cable, fixed installation)

Insertion/withdrawal cycles ≥ 100
Head 2
Type free cable end
Header 1
Type Plug straight

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 48 V AC
Nominal voltage UN 60 V DC
Nominal current IN 4 A
Protective circuit unwired

Degree of protection IP65
Degree of protection IP67
Degree of protection IP68
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Status display No
Status display present No

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-104

Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Number of positions 3
Application Standard
Coding A - standard


Order Key 1447280
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 190 (C-2-2019)
GTIN 4046356673242
Weight per Piece (including packing) 245.8 GRM
Weight per Piece (excluding packing) 243.5 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 60 V
Nominal current IN 4 A

EAC-RoHS

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components