Sensor/actuator cable - SAC-3P- 1,5-800/M12FS 1456679

Sensor/actuator cable, 3-position, PUR halogen-free, resistant to welding sparks, highly flexible, gray RAL 7001, free cable end, on Socket straight M12, coding: A, cable length: 1.5 m, for robots and drag chains

Product Details




Order Key 1456679
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 192 (C-2-2019)
GTIN 4046356593038
Weight per Piece (including packing) 52.3 GRM
Weight per Piece (excluding packing) 52.3 GRM
Customs tariff number 85444290
Country of origin PL



UL Listed

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 300 V
Nominal current IN 4 A

EAC-RoHS

EAC

cULus Listed


Your advantages

Easy and safe: 100% electrically tested plug-in components
Flexible: cable supports a high degree of torsion and bending
Reliable solution for the body shop as cable is resistant to welding sparks