SAC-3P-0,4-116/C-1L-Z 110V
-
Sensor/actuator cable
1453957
Sensor/actuator cable, 3-position, PUR/PVC, black RAL 9005, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Z diode, cable length: 0.4 m
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 3 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Valve connector C (8 mm) |
Number of positions | 3 |
Protective circuit | Z diode |
Cable length | 0.4 m |
PUR/PVC, 0.75 mm², black [116] | |
Dimensional drawing |
|
Cable weight | 53.4 kg/km |
UL AWM Style | 20549 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC, 0.75 mm², black [116] |
Conductor structure signal line | 24x 0.20 mm |
AWG signal line | 18 |
Conductor cross section | 3x 0.75 mm² |
Wire diameter incl. insulation | 1.7 mm ±0.05 mm |
External cable diameter | 5.80 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, green/yellow |
Overall twist | 3 wires, twisted |
Max. conductor resistance | 26 Ω/km (at 20 °C) |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 1200 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 29 mm |
Smallest bending radius, movable installation | 58 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1000000, Traversing path: 10 m, Traversing rate: 2 m/s, Acceleration: 2.5 m/s² |
Flame resistance | DIN VDE 0482 |
DIN EN 50265-2-1 | |
in acc. with UL FT-2 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Low adhesion |
Special properties | flexible |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1453957 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1DEA |
GTIN | 4046356563437 |
Weight per piece (including packing) | 37.6 g |
Weight per piece (excluding packing) | 37.6 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060312 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920