Sensor/actuator cable - SAC-12P- 1,5-PUR/FS SCO 1430611

Sensor/actuator cable, 12-position, PUR halogen-free, black RAL 9005, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 1.5 m

Product Details




Order Key 1430611
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 212 (C-2-2019)
GTIN 4046356456432
Weight per Piece (including packing) 113.8 GRM
Weight per Piece (excluding packing) 108.1 GRM
Customs tariff number 85444290
Country of origin DE



UL Listed

Approval Specification Data
Nominal voltage U 30 V
Nominal current I 1 A

EAC-RoHS

EAC


Your advantages

Save time, thanks to installation with SPEEDCON fast locking system
Easy and safe: 100% electrically tested plug-in components
Our standard: robust halogen-free PUR cable
Save space – with high-pos. connectors