The THERMOMARK ROLL processes material off the roll and continuous media. You can easily create high-quality printed labels and markers.
THERMOMARK ROLL KIT-GH
-
Roll printer starter set
5146769
Printing set, consisting of THERMOMARK ROLL roll printer, CLIP-PROJECT PROFESSIONAL software, 50 m ink ribbon and 2500 labels for device marking
Free download available.
Downloads
Product details
Product type | Printing system |
Marking | |
Identification technology | Thermal transfer for rolls |
Device properties | |
Print width | 104 mm |
Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
Interface | 10/100 Mbps Ethernet |
Interface | USB 2.0 |
Width | 253 mm |
Height | 189 mm |
Length | 320 mm |
Color | gray |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 35 °C |
Permissible humidity (operation) | 10 % ... 80 % |
Item number | 5146769 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | BG1221 |
GTIN | 4046356724531 |
Weight per piece (including packing) | 6.18 kg |
Weight per piece (excluding packing) | 6.18 kg |
Customs tariff number | 84433210 |
Country of origin | DE |
Compatible products
-
-
THERMOMARK ROLL-CUTTER/P - Cutter 5146435
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110 BU - Ink ribbon 0829544
-
THERMOMARK-RIBBON 110 GN - Ink ribbon 0829542
-
THERMOMARK-RIBBON 110 RD - Ink ribbon 0829543
-
THERMOMARK-RIBBON 110-EML-HT - Ink ribbon 0800342
-
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
-
THERMOMARK-RIBBON 110-WMSU WH - Ink ribbon 0801359
-
THERMOMARK-RIBBON 64-WMSU - Ink ribbon 0801360
-
THERMOMARK-RIBBON 64-WMSU WH - Ink ribbon 0801361
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-ERH 500 - Media hub 5146309
-
TL CASE - Transport case 0800613
-
CLIP-PROJECT ADVANCED - Software 5146040
-
CLIP-PROJECT PROFESSIONAL - Software 5146053
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920