Printed circuit board terminal - SPT 5/11-V-7,5-ZB 1719406

PCB terminal block, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm2, Number of potentials: 11, Number of rows: 1, Number of positions per row: 11, product range: SPT 5/..-V, pitch: 7.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Zigzag pinning W, Solder pin [P]: 4.6 mm, type of packaging: packed in cardboard

Product Details




Mounting type

Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:1992-10 + A1:2000-02 + A2:2002-05
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 800 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 10 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm
Temperature-rise test
Specification IEC 60998-2-1:2002-12
Requirement temperature-rise test Increase in temperature ≤ 45 K

Maximum load current 41 A
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 800 V
Nominal current IN 41 A
Nominal current IN 41 A

Type of packaging packed in cardboard

Dimensional drawing
Width 84.3 mm
Height 19 mm
Installed height 14.4 mm
Length of the solder pin 4.6 mm
Length 18.5 mm
Length of the solder pin 4.6 mm
Pin dimensions 1.7 x 0.8 mm
Hole diameter 2.1 mm
Pitch 7.5 mm
PCB design
Pin spacing 14 mm

Glow-wire test
Specification IEC 60998-1:2002-12
Temperature 850 °C
Time of exposure 5 s
Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Test for conductor damage and slackening
Specification IEC 60998-2-2:2002-12
Result Test passed
Pull-out test
Specification IEC 60998-2-2:2002-12
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / flexible / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 10 mm2 / solid / > 90 N
Conductor cross section/conductor type/tractive force setpoint/actual value 6 mm2 / flexible / > 80 N
Flexion test
Specification IEC 60998-2-2:2002-12
Result Test passed
Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Connection technology
Nominal cross section 6 mm2
Conductor connection
Connection method Push-in spring connection
Conductor cross section solid 0.2 mm2 ... 10 mm2
Conductor cross section flexible 0.2 mm2 ... 6 mm2
Conductor cross section AWG 24 ... 8
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 6 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 6 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.25 mm2 ... 1.5 mm2
Stripping length 15 mm

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)

Number of positions 11
Number of connections 11
Number of levels 1
Number of potentials 11
Pin layout Zigzag pinning W


Order Key 1719406
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 465 (C-1-2013)
GTIN 4046356141505
Weight per Piece (including packing) 39.0 GRM
Weight per Piece (excluding packing) 22.2 GRM
Customs tariff number 85369010
Country of origin DE



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 41 A
AWG/kcmil 0.2-6
Min. cross section 0.2 mm²
Max. cross section 6 mm²

SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 41 A
AWG/kcmil 0.2-6
Min. cross section 0.2 mm²
Max. cross section 6 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 36 A 36 A
AWG/kcmil 0.2-6 0.2-6
Min. cross section 24 mm² 24 mm²
Max. cross section 8 mm² 8 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Vertical connection enables multi-row arrangement on the PCB