EAC
SEV
Nominal voltage UN | 1000 V |
---|---|
Nominal current IN | 76 A |
AWG/kcmil | |
Min. cross section | 0.75 mm² |
Max. cross section | 16 mm² |
cULus Recognized
Usegroup | B | C |
---|---|---|
Nominal voltage UN | 600 V | 600 V |
Nominal current IN | 66 A | 66 A |
AWG/kcmil | 20 mm² | 20 mm² |
Min. cross section | 4 mm² | 4 mm² |
Max. cross section |
IECEE CB Scheme
Nominal voltage UN | 1000 V |
---|---|
Nominal current IN | 76 A |
AWG/kcmil | |
Min. cross section | 0.75 mm² |
Max. cross section | 16 mm² |