Printed circuit board terminal - SPT 16/ 1-V-10,0 1735862

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, Number of potentials: 1, Number of rows: 1, Number of positions per row: 1, product range: SPT 16/..-V, pitch: 10 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, Pin layout: Linear double pinning, Solder pin [P]: 4.1 mm, type of packaging: packed in cardboard. The rated data refers to the corresponding component only. The air clearances and creepage distances from neighboring components must satisfy the corresponding application standards.

Product Details





Electrical properties
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Rated voltage (III/2) 1000 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (III/3) 8 kV
Rated surge voltage (III/2) 8 kV
Insulating material group I
Rated surge voltage (II/2) 6 kV
Rated insulation voltage (III/3) 1000 V
Rated insulation voltage (III/2) 1000 V
Temperature-rise test
Specification IEC 60998-2-1:2002-12
Requirement temperature-rise test Increase in temperature ≤ 45 K

Rated surge voltage (III/3) 8 kV
Rated surge voltage (III/2) 8 kV
Rated voltage (II/2) 1000 V
Nominal current IN 76 A
76 A
Maximum load current 76 A
Rated surge voltage (II/2) 6 kV
Nominal voltage UN 1000 V
Rated voltage (III/2) 1000 V

Type of packaging packed in cardboard

Glow-wire test
Temperature 850 °C
Time of exposure 5 s
Specification IEC 60998-1:2002-12
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:1995-03
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Dimensional drawing
Hole diameter 1.7 mm
Installed height 31.3 mm
Pin dimensions 1.2 x 1 mm
Length 24.7 mm
Length of the solder pin 4.1 mm
4.1 mm
Pitch 10 mm
Height 35.4 mm
Width 11.8 mm
PCB design
Pin spacing 15 mm

Test for conductor damage and slackening
Specification IEC 60998-2-2:2002-12
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / solid / > 30 N
0.75 mm2 / flexible / > 30 N
16 mm2 / solid / > 100 N
16 mm2 / flexible / > 100 N
Specification IEC 60998-2-2:2002-12
Flexion test
Specification IEC 60998-2-2:2002-12
Result Test passed
Connection test
Specification IEC 60998-2-2:2002-12
Result Test passed

Notes on operation The single-position PCB terminal block can be used for voltages up to 1500 V (DC) and 1000 V (AC). The relevant device standard and the appropriate required air clearances and creepage distances should be observed following installation
Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Type PC terminal block can be aligned
Nominal cross section 16 mm2
Conductor connection
Conductor cross section AWG 20 ... 4
Conductor cross section flexible, with ferrule without plastic sleeve 0.75 mm2 ... 16 mm2
Conductor cross section solid 0.75 mm2 ... 16 mm2
Stripping length 18 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.75 mm2 ... 4 mm2
Connection method Push-in spring connection
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.75 mm2 ... 10 mm2
Conductor cross section flexible 0.75 mm2 ... 16 mm2

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (10 - 16 µm Sn)
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface soldering area (top layer) Tin (10 - 16 µm Sn)

Number of positions 1
Type PC terminal block can be aligned
Number of potentials 1
Number of levels 1
Number of connections 1
Pin layout Linear double pinning


Order Key 1735862
Packing unit 50 pc
Minimum order quantity 1 pc
Catalog Page Page 469 (C-1-2013)
GTIN 4046356179508
Weight per Piece (including packing) 9.5 GRM
Weight per Piece (excluding packing) 9.5 GRM
Customs tariff number 85369010
Country of origin BG



EAC

SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil
Min. cross section 0.75 mm²
Max. cross section 16 mm²

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 66 A 66 A 10 A
AWG/kcmil 20 mm² 20 mm² 20 mm²
Min. cross section 4 mm² 4 mm² 4 mm²
Max. cross section

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil
Min. cross section 0.75 mm²
Max. cross section 16 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Vertical connection enables multi-row arrangement on the PCB