Printed circuit board terminal - SMKDSP 1,5/11 1733509

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, Number of potentials: 11, Number of rows: 1, Number of positions per row: 11, product range: SMKDSP 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 55 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product Details




Mounting type
Drive form screw head Slotted (L)

Electrical properties
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 2 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Maximum load current 22 A
Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 17.5 A
Nominal current IN 17.5 A

Type of packaging packed in cardboard

Dimensional drawing
Width 55 mm
Height 18.6 mm
Installed height 15.3 mm
Length of the solder pin 3.5 mm
Length 13.4 mm
Length of the solder pin 3.5 mm
Pin dimensions 0.9 x 0.9 mm
Hole diameter 1.3 mm
Pitch 5 mm

Vibration test
Specification IEC 60068-2-6:1982 + AMD 2:1985
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h

Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Torque test
Specification IEC 60999-1:1990-05
Test for conductor damage and slackening
Specification IEC 60999-1:1990-05
Result Test passed
Pull-out test
Specification IEC 60999-1:1990-05
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / solid / > 7 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm2 / flexible / > 7 N
Conductor cross section/conductor type/tractive force setpoint/actual value 2.5 mm2 / solid / > 50 N
Conductor cross section/conductor type/tractive force setpoint/actual value 1.5 mm2 / flexible / > 40 N

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type PC termination block
Nominal cross section 1.5 mm2
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.14 mm2 ... 2.5 mm2
Conductor cross section flexible 0.14 mm2 ... 1.5 mm2
Conductor cross section AWG 26 ... 14
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1.5 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 1.5 mm2
2 conductors with same cross section, solid 0.14 mm2 ... 1 mm2
2 conductors with same cross section, flexible 0.14 mm2 ... 0.75 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 0.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 1 mm2
Stripping length 7 mm
Torque 0.5 Nm ... 0.6 Nm

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)

Type PC termination block
Number of positions 11
Number of connections 11
Number of levels 1
Number of potentials 11
Pin layout Linear pinning


Order Key 1733509
Packing unit 50 pc
Minimum order quantity 1 pc
Catalog Page Page 95 (C-1-2013)
GTIN 4017918026646
Weight per Piece (including packing) 16.6 GRM
Weight per Piece (excluding packing) 15.7 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 28 mm² 28 mm²
Max. cross section 14 mm² 14 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 22 A
AWG/kcmil 28-14
Max. cross section 2.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 22 A
AWG/kcmil 28-14
Max. cross section 2.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 250 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 28-14 28-14
Min. cross section 30 mm² 30 mm²
Max. cross section 14 mm² 14 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Angled connection enables multi-row arrangement on the PCB
Quick and convenient testing using integrated test option
The latching on the side enables various numbers of positions to be combined