Printed circuit board terminal - SMKDS 1/ 3-3,81 1728297

PCB terminal block, nominal current: 10 A, rated voltage (III/2): 200 V, nominal cross section: 1 mm², pitch: 3.81 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 35 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm

Product Details




Order Key 1728297
Packing unit 250 pc
Minimum order quantity 1 pc
Catalog Page Page 85 (C-1-2013)
GTIN 4017918025748
Weight per Piece (including packing) 1.8 GRM
Weight per Piece (excluding packing) 1.7 GRM
Customs tariff number 85369010
Country of origin DE



CSA

Approval Specification Data
Usegroup B D
Nominal voltage UN 150 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-16 28-16
Min. cross section 28 mm² 28 mm²
Max. cross section 16 mm² 16 mm²

SEV

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 12 A
AWG/kcmil 28-16
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 28-16 28-16
Min. cross section 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm²

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 12 A
AWG/kcmil 28-16
Max. cross section 1.5 mm²

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Angled connection enables multi-row arrangement on the PCB
Extremely small design for the respective conductor cross section