cULus Recognized
Approval ID: E60425-20030527Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 26 - 14 | ||
Use group D | ||||
300 V | 10 A | 26 - 14 |
VDE approval of drawings
Approval ID: 40038591Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
630 V | 16 A | 0.14 - 2.5 |