Printed circuit board terminal - MKKDSH 3/ 3 BD:1-3 1721427

PCB terminal block, Number of positions per row: 3, product range: MKKDSH 3, pitch: 5 mm, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Product Details




Drive form screw head Slotted (L)

Maximum load current 24 A (with 4 mm2 conductor cross section)
Rated voltage (II/2) 630 V
Rated voltage (III/2) 400 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV
Nominal voltage UN 250 V
Nominal current IN 24 A

Type of packaging packed in cardboard

Width 15 mm
Height 36.5 mm
Installed height 31.5 mm
Length of the solder pin 5 mm
Length 11.1 mm
Length of the solder pin 5 mm
Hole diameter 1.3 mm
Pitch 5 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color green
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Contact surface Tin

Type PC terminal block can be aligned
Number of positions 3
Pin layout Linear pinning


Order Key 1721427
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918228149
Weight per Piece (including packing) 8.0 GRM
Weight per Piece (excluding packing) 7.9 GRM
Customs tariff number 85369010
Country of origin DE



UL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 125 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 30-12 30-12
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

cUL Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 125 V 300 V
Nominal current IN 15 A 10 A
AWG/kcmil 30-12 30-12
Min. cross section 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm²

SEV

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil 30-12
Max. cross section 4 mm²

EAC

IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 250 V
Nominal current IN 24 A
AWG/kcmil 30-12
Max. cross section 4 mm²

cULus Recognized