Printed circuit board terminal - MKDSO 2,5/ 3-6 SET KMGY 2713735

PCB terminal block, pitch: 5 mm, number of positions: 3, Pin layout: Linear pinning. Article with lateral pin exit

Show Product Details (PDF)

Product Details




Order Key 2713735
Packing unit 1 pc
Catalog Page Page 685 (C-1-2013)
GTIN 4017918914462
Weight per Piece (including packing) 35.4 GRM
Weight per Piece (excluding packing) 33.8 GRM
Custom tariff number 85369010
Country of origin DE



CSA

IECEE CB Scheme

VDE Gutachten mit Fertigungsüberwachung

EAC

cULus Recognized

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1 D2 D3
Nominal voltage UN 300 V 300 V 300 V 150 V 300 V 150 V
Nominal current IN 20 A 20 A 10 A 15 A 10 A 15 A
Min. cross section 30 mm² 30 mm² 30 mm² 30 mm² 30 mm² 30 mm²
Max. cross section 12 mm² 12 mm² 12 mm² 12 mm² 12 mm² 12 mm²

IECEE CB Scheme

CSA

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 300 V
Nominal current IN 10 A 10 A 10 A 10 A
Min. cross section 28 mm² 28 mm² 28 mm² 28 mm²
Max. cross section 12 mm² 12 mm² 12 mm² 12 mm²

VDE Gutachten mit Fertigungsüberwachung

EAC