Printed circuit board terminal - MKDS 1/ 6-3,81 SMD BK 1727272

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1 mm², pitch: 3.81 mm, number of positions: 6, connection method: Screw connection with tension sleeve, mounting: SMD soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pad geometry

Product Details




Order Key 1727272
Packing unit 17 pc
Minimum order quantity 17 pc
Note Made to Order (non-returnable)
Catalog Page Page 82 (C-1-2013)
GTIN 4017918025649
Weight per Piece (including packing) 6.7 GRM
Weight per Piece (excluding packing) 6.3 GRM
Customs tariff number 85369010
Country of origin PL



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

SEV

Approval Specification Data
Nominal voltage UN 160 V
Nominal current IN 12 A
AWG/kcmil 1.5
Max. cross section 1.5 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B B1 D D1
Nominal voltage UN 300 V 300 V 300 V 150 V
Nominal current IN 10 A 13.5 A 10 A 13.5 A
AWG/kcmil 1.5 1.5 1.5 1.5
Min. cross section 30 mm² 30 mm² 30 mm² 30 mm²
Max. cross section 16 mm² 16 mm² 16 mm² 16 mm²

Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross section
Designed for integration into the SMT soldering process