STEP POWER power supplies for distribution boards
The STEP POWER power supply range was developed especially for building automation. The low idling losses and high degree of efficiency ensure maximum energy efficiency. They allow flexible use and can be snapped onto the DIN rail or screwed onto an even surface.
STEP-PS/ 1AC/48DC/2
-
Power supply
2868680
Primary-switched power supply, STEP POWER, screw connection, DIN rail mounting, input: 1-phase, output: 48 V DC / 2 A, adjustable from 30 V DC ... 56 V DC, PoE application up to 96 W
Product details
UL Recognized
Approval ID: FILE E 214596IECEE CB Scheme
Approval ID: DK-3955EAC
Approval ID: RU S-DE.BL08.W.00764NK
Approval ID: TA24454MUL Listed
Approval ID: E123528cUL Listed
Approval ID: FILE E 123528ABS
Approval ID: 23-2446587-PDADNV
Approval ID: TAA00001YDIECEE CB Scheme
Approval ID: DE/PTZ/0476ABS
Approval ID: 18-HG1797199_PDAcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Flexible mounting by simply snapping onto the DIN rail or screwing onto a level surface
Reliable power supply thanks to high MTBF (mean time between failures) of more than 500,000 hours and U/I characteristic curve
Energy savings thanks to maximum energy efficiency and incredibly low idling losses