cULus Recognized
Approval ID: E118976-20080903Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 16 A | - 14 |
The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country
Power connector, design: Version 14, degree of protection: IP65/IP67, number of positions: 5, material: Metal, connection method: Spring-cage connection, connection cross section: AWG 18- 13, cable outlet: straight, Universal
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 16 A | - 14 |