Plug - IB IL SCN-PWR IN-CP 2727637

Connector, colored, for Inline power and segment terminal blocks

Product Details




Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Width 12 mm
Height 111.2 mm
Depth 41 mm

Test socket torque
Conductor cross section, rigid 0.08 mm2 ... 1.5 mm2
Conductor cross section, flexible 0.08 mm2 ... 1.5 mm2
Conductor cross section AWG 28 ... 16
Stripping length 8 mm


Order Key 2727637
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog Page Page 102 (C-6-2019)
GTIN 4017918163037
Weight per Piece (including packing) 15.7 GRM
Weight per Piece (excluding packing) 15.7 GRM
Customs tariff number 85366990
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 24 V
Nominal current IN 10 A
AWG/kcmil 26-16
Min. cross section 26 mm²
Max. cross section 16 mm²

cUL Recognized

Approval Specification Data
Nominal voltage UN 24 V
Nominal current IN 10 A
AWG/kcmil 26-16
Min. cross section 26 mm²
Max. cross section 16 mm²

EAC

cULus Recognized