PCB plug - QC 1,5/12-ST 1718067

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 12, Number of rows: 1, Number of positions per row: 12, number of connections: 12, product range: QC 1,5/..-ST, pitch: 5 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, type of packaging: packed in cardboard

Product Details




Electrical properties
Rated surge voltage (III/2) 6 kV
Pollution degree 2
Rated voltage (III/2) 630 V
Air clearances and creepage distances |
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (III/3) 6 kV
Rated surge voltage (III/2) 6 kV
Insulating material group I
Rated surge voltage (II/2) 6 kV
Rated insulation voltage (III/3) 500 V
Rated insulation voltage (III/2) 630 V

Rated surge voltage (III/3) 6 kV
Rated surge voltage (III/2) 6 kV
Rated voltage (II/2) 1000 V
Nominal current IN 12 A
12 A
Maximum load current 12 A
Rated surge voltage (II/2) 6 kV
Nominal voltage UN 500 V
Rated voltage (III/2) 630 V

Type of packaging packed in cardboard

Dimensional drawing
Length 36.9 mm
Pitch 5 mm
Height 19.6 mm
Width 61.4 mm

Environmental Product Compliance
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Connection technology
Plug-in system CLASSIC COMBICON
Type Standard
Type of contact Female connector
Nominal cross section 1.5 mm2
Conductor connection
Conductor cross section AWG 24 ... 16
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Connection method Displacement connection
Conductor cross section flexible 0.2 mm2 ... 1.5 mm2
Interlock
Mounting flange without
Locking type without

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Plug-in system CLASSIC COMBICON
Number of positions 12
Type Standard
Number of potentials 12
Number of levels 1
Number of connections 12
Mounting flange without


Order Key 1718067
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 292 (C-1-2013)
GTIN 4046356140331
Weight per Piece (including packing) 34.6 GRM
Weight per Piece (excluding packing) 32.2 GRM
Customs tariff number 85366990
Country of origin CN



EAC

cULus Recognized

Approval Specification Data
Usegroup B D
Nominal voltage UN 300 V 300 V
Nominal current IN 10 A 10 A
AWG/kcmil 24 mm² 24 mm²
Min. cross section 16 mm² 16 mm²
Max. cross section

Your advantages

Connection without conductor pretreatment for huge time savings
Can be combined with the MSTB 2,5 range