cULus Recognized
Approval ID: E60425-20010309Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 6 A | 24 - 20 | ||
C | ||||
300 V | 6 A | 24 - 20 |
The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country
PCB connector, nominal cross section: 0.5 mm2, color: green, nominal current: 6 A, rated voltage (III/2): 200 V, contact surface: Sn, contact connection type: Socket, number of potentials: 16, number of rows: 1, number of positions: 16, number of connections: 16, product range: QC 0,5/..-STF, pitch: 3.81 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 6 A | 24 - 20 | ||
C | ||||
300 V | 6 A | 24 - 20 |