PCB plug - ISPC 16/ 2-STF-10,16 1748626

PCB connector, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm², number of positions: 2, pitch: 10.16 mm, connection method: Push-in spring connection, color: green, contact surface: Silver

Product Details




Order Key 1748626
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 565 (C-1-2013)
GTIN 4046356310680
Weight per Piece (including packing) 20.8 GRM
Weight per Piece (excluding packing) 20.3 GRM
Customs tariff number 85366990
Country of origin IN



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 16
Max. cross section 16 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 66 A 66 A
AWG/kcmil 16 16
Min. cross section 20 mm² 20 mm²
Max. cross section 4 mm² 4 mm²

Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Screwable flange for superior mechanical stability