PCB plug - IPC 5/ 9-STGCL-7,62 1718339

PCB connector, nominal cross section: 6 mm2, color: green, nominal current: 41 A, rated voltage (III/2): 1000 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 9, Number of rows: 1, Number of positions per row: 9, number of connections: 9, product range: IPC 5/..-STGCL, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Stecksystem: POWER COMBICON 5, Locking: Clip locking, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted Pozidriv (Z1L)

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 12
Electrical properties
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
Contact resistance 0.5 mΩ
Pollution degree 2
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 5 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5 mm

Maximum load current 41 A
Rated voltage (II/2) 1000 V
Rated voltage (III/2) 1000 V
Rated surge voltage (II/2) 6 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 8 kV
Nominal voltage UN 1000 V
Nominal current IN 41 A
Nominal current IN 41 A

Type of packaging packed in cardboard

Dimensional drawing
Width 71.36 mm
Height 22.9 mm
Installed height 22.9 mm
Length 36.55 mm
Pitch 7.62 mm

Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 9.8 kV
Contact resistance R1 0.5 mΩ
Contact resistance R2 0.6 mΩ
Insertion/withdrawal cycles 25
Climatic test
Specification ISO 6988:1985-02
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 4.26 kV
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5 g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Test directions X-, Y- and Z-axis (pos. and neg.)

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C

Torque test
Specification IEC 60999-1:1999-11
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
Result Test passed
No. of cycles 25
Insertion strength per pos. approx. 6 N
Withdraw strength per pos. approx. 2 N
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / solid / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm2 / flexible / > 10 N
Conductor cross section/conductor type/tractive force setpoint/actual value 10 mm2 / solid / > 90 N
Conductor cross section/conductor type/tractive force setpoint/actual value 6 mm2 / flexible / > 80 N
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Type Inverted
Plug-in system POWER COMBICON 5
Nominal cross section 6 mm2
Type of contact Male connector
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.2 mm2 ... 10 mm2
Conductor cross section flexible 0.2 mm2 ... 6 mm2
Conductor cross section AWG 24 ... 10
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 6 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 4 mm2
2 conductors with same cross section, solid 0.2 mm2 ... 2.5 mm2
2 conductors with same cross section, flexible 0.2 mm2 ... 4 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.25 mm2 ... 2.5 mm2
Stripping length 10 mm
Torque 0.7 Nm ... 0.8 Nm
Interlock
Locking type Clip locking
Mounting flange Click & Lock latching window

Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics hot-dip tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Tin (4 - 8 µm Sn)

Type Inverted
Number of positions 9
Number of connections 9
Number of levels 1
Plug-in system POWER COMBICON 5
Mounting flange Click & Lock latching slide
Number of potentials 9


Order Key 1718339
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 527 (C-1-2013)
GTIN 4046356175340
Weight per Piece (including packing) 35.6 GRM
Weight per Piece (excluding packing) 34.5 GRM
Customs tariff number 85366990
Country of origin PL



EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 41 A 41 A
AWG/kcmil 24 mm² 24 mm²
Min. cross section 8 mm² 8 mm²
Max. cross section

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
The automatically locking Click and Lock system prevents accidental disconnection
600 V UL approval in the smallest of dimensions