PC 4/13-G-6,35 P26 THR - PCB header
1299249

PCB headers, nominal cross section: 4 mm2, color: black, nominal current: 24 A, rated voltage (III/2): 800 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 13, product range: PC 4/..-G-THR, pitch: 6.35 mm, mounting: THR soldering / wave soldering, pin layout: Zigzag pinning M, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON PC 4, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Designed for integration into the SMT soldering process
Increased touch protection in the pin connector pattern for maximum safety even when not plugged in
Easy PCB replacement thanks to plug-in modules

Frequently asked questions


Is the header reflow-capable?

The header and the coding profile are reflow-capable.


How do I need to connect the shroud to the ground potential?

The shroud is connected to the ground potential via the connector and the header. The header contact on the position of the center flange must be connected to the ground potential. There is no need for further provisions.


Why does the header require zigzag pinning?

The connector and header are designed for voltages up to 1000 V. Zigzag pinning is required in order to implement the necessary air clearances and creepage distances.