DMCV 0,5/ 2-G1SHL-2,54P20THR24 - PCB header
1150824

product line COMBICON Connectors XS
cross section 0.34 mm2
mounting type THR soldering / wave soldering
Pictogram
type of packaging 24 mm wide tape

PCB headers, nominal cross section: 0.34 mm2, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Pin, number of positions: 2, product range: DMCV 0,5/..-G1SHL-THR, pitch: 2.54 mm, mounting: THR soldering / wave soldering, solder pin [P]: 2 mm, plug-in system: COMBICON DFMC 0,5 lock & shielded, Electrical properties: shielded, Pin connector pattern alignment: Standard, locking: shielded connection, mounting method: Lock & Shield, type of packaging: 24 mm wide tape, Suitable for CAT5

Product details









Compatible products



Your advantages

Satisfies CAT5 requirements in accordance with EN 50173 and ISO/IEC 11801