Panel feed-through terminal block - VDFK 4 BD:L3 1716501

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 32 A, cross section: 0.2 mm2 - 6 mm2, AWG 24 - 10, connection direction of the conductor to plug-in direction: 0 °, color: gray

Product Details




Electrical properties
Rated voltage (III/3) 500 V
Rated surge voltage (III/2) 6 kV
Pollution degree 3
Air clearances and creepage distances | 1․ Insulation coordination
Application Internal part molded
Insulating material group I
Comparative tracking index (IEC 60112:2003-01) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm

Nominal current IN 32 A

Dimensional drawing
Pitch 10 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Safety note
Safety note • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
Safety note • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
Safety note • The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
Safety note • To maintain the nominal voltage, cast the terminals on the inside.
Safety note  There is no electrical contact to the housing. Ensure protective grounding is established for green-yellow color versions.

Connection technology
Nominal cross section 4 mm2
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.2 mm2 ... 6 mm2
Conductor cross section flexible 0.2 mm2 ... 4 mm2
Conductor cross section AWG 24 ... 10
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm2 ... 4 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm2 ... 4 mm2
2 conductors with same cross section, solid 0.2 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible 0.2 mm2 ... 1.5 mm2
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm2 ... 1.5 mm2
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 2.5 mm2
Internal cylindrical gage A4
Stripping length 8 mm
Torque 0.6 Nm ... 0.8 Nm
Conductor connection interior
Connection method Solder connection
Connection direction of the conductor to plug-in direction 0 °
Stripping length 8 mm
Torque 0.6 Nm ... 0.8 Nm

Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated

Number of positions 1
Number of connections 2
Number of potentials 1


Order Key 1716501
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626465074
Weight per Piece (including packing) 4.0 GRM
Weight per Piece (excluding packing) 4.0 GRM
Customs tariff number 85369010
Country of origin PL



CSA

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 30 A 30 A 10 A
AWG/kcmil 28-10 28-10 28-10
Min. cross section 28 mm² 28 mm² 28 mm²
Max. cross section 10 mm² 10 mm² 10 mm²

cULus Recognized

Approval Specification Data
Usegroup B C D
Nominal voltage UN 300 V 150 V 300 V
Nominal current IN 30 A 30 A 10 A
AWG/kcmil 28-10 28-10 28-10
Min. cross section 30 mm² 30 mm² 30 mm²
Max. cross section 10 mm² 10 mm² 10 mm²

EAC


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force