QPD W 4 0,75M20 0,15BKAE VPE50 - Panel feed-through
1419982

Panel feed-through, QUICKON connection, number of positions: 4+PE, 1 mm2 ... 2.5 mm2, 690 V, 20 A, black, without QUICKON nut, cable diameter: 6 mm ... 10 mm, mounting thread: M20, single wires (welded on), 2.5 mm2, wires cut flat, cable length: 0.15 m

Product details








Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables