This optical signal element is designed to be part of a modular signal tower. According to your requirements, a signal tower can be combined as desired, from a maximum of five signal elements. Set up to a maximum of five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower. Various accessories are available to assemble the signal tower.
PSD-S OE LED FL RD
-
Optical element
2700115
LED flashing beacon element, 24 V DC, double flash, red
Product details
Compatible products
Your advantages
Tool-free element changeover
High light and color intensity
Can be freely combined
Minimum LED service life of 50,000 h
Optimum detection thanks to double flash
Degree of protection IP65