NBC-R4BQ/3,0-94F/R4BQ - Network cable
1105499

Network cable, degree of protection: IP20, cable length: 3 m, number of positions: 4, 10 Gbps, CAT5, cable outlet: straight, Ethernet

Product details








Compatible products


Your advantages

Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
High-speed data transmission with up to 100 Mbps (CAT5)