MSBV 2,5-F - Mini flange terminal block
3249059

Mini flange terminal block, can be combined with D-MSBV 2,5-F and MSBV 2,5-M, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: direct screw connection, color: gray

Product details









Compatible products



Your advantages

Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Clear arrangement thanks to marking of all terminal points