CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 20 A | 28 - 12 |
The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 15, NS 35/7,5, NS 35/15, color: gray
Product type | Miniature terminal block |
Number of connections | 4 |
Number of rows | 2 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
1st and 2nd level | |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 7 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.25 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
Cross-section with insertion bridge, rigid | 2.5 mm² |
Cross-section with insertion bridge, flexible | 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (with 4 mm² conductor cross section) |
Nominal voltage | 500 V |
Nominal cross section | 2.5 mm² |
Rated data (ATEX/IECEx) | |
Identification | II 2 G Ex eb IIC Gb |
Operating temperature range | -50 °C ... 110 °C |
Ex-certified accessories | 1413052 D-MBKKB 2,5 |
1413065 DP-MBKKB 2,5 | |
1205053 SZS 0,6X3,5 | |
3022218 CLIPFIX 35 | |
1401637 E/MBK | |
List of bridges | Fixed bridge / FBRNI 2-5 N / 3000175 |
Fixed bridge / FBRNI 3-5 N / 3000162 | |
Fixed bridge / FBRNI 4-5 N / 3000159 | |
Fixed bridge / FBRNI 5-5 N / 3000146 | |
Fixed bridge / FBRNI 6-5 N / 3000133 | |
Fixed bridge / FBRNI 7-5 N / 3000230 | |
Fixed bridge / FBRNI 8-5 N / 3000243 | |
Fixed bridge / FBRNI 9-5 N / 3000298 | |
Fixed bridge / FBRNI 10-5 N / 2770639 | |
Fixed bridge / FBRNI 20-5 N / 3000609 | |
Bridge data | 19 A / 2.5 mm² |
Ex temperature increase | 40 K (21 A / 2.5 mm²) |
for bridging with bridge | 275 V |
Rated insulation voltage | 250 V |
output | (Permanent) |
Ex level General | |
Rated voltage | 275 V |
Rated current | 21 A |
Maximum load current | 26 A |
Ex connection data General | |
Torque range | 0.5 Nm ... 0.6 Nm |
Nominal cross section | 2.5 mm² |
Rated cross section AWG | 14 |
Connection capacity rigid | 0.2 mm² ... 4 mm² |
Connection capacity AWG | 24 ... 12 |
Connection capacity flexible | 0.2 mm² ... 2.5 mm² |
Connection capacity AWG | 24 ... 14 |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG rigid | 24 ... 16 |
2 conductors with same cross section, stranded | 0.2 mm² ... 1.5 mm² |
2 conductors with the same cross-section AWG flexible | 24 ... 16 |
output | (Permanent) |
Ex level Level 1 | |
Contact resistance | 0.5 mΩ |
output | (Permanent) |
Ex level Level 2 | |
Contact resistance | 0.4 mΩ |
Width | 5.2 mm |
End cover width | 2.5 mm |
Height | 62 mm |
Depth on NS 15 | 47.5 mm |
Depth on NS 35/7,5 | 48 mm |
Depth on NS 35/15 | 55.5 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -40 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Surge voltage test | |
Test voltage setpoint | 7.3 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 2.5 mm² | 0.3 kA |
0.3 kA | |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 35/NS 15 |
Test force setpoint | 1 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 (+/- 2) rpm |
Revolutions | 135 |
Conductor cross section/weight | 0.25 mm² / 0.2 kg |
2.5 mm² / 0.7 kg | |
4 mm² / 0.9 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 15 |
NS 35/7,5 | |
NS 35/15 |
Item number | 1414064 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Product key | BE1264 |
GTIN | 4017918021313 |
Weight per piece (including packing) | 11.384 g |
Weight per piece (excluding packing) | 10.413 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ECLASS-13.0 | 27250102 |
ECLASS-15.0 | 27250102 |
ETIM 9.0 | EC000897 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 20 A | 28 - 12 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 7970fac1-2a1e-40ad-b860-1332a1d893e2 |