US-EMLP (85,6X54)/GP - Label
1803428

Label, Green Product, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 2, text field height: 54 mm, text field width: 85.6 mm

Product details







Your advantages

The prepunched, self-adhesive marking labels can be used as rating plates for the identification of control cabinets, machines, and systems.
Mark your control cabinet sustainably with the resource-saving device markers from the US-EMLP/GP product group
The marking labels from the US-EMLP/GP product group reduce carbon emissions by ~ 30% (in terms of the base material) compared to the standard US-EMLP item by using a circular plastic obtained from the mechanical recycling of plastic waste
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.