I/O component - IB IL AI 4/EF-XC-PAC 2701215

Inline XC, Analog input terminal, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection method: 2-, 3-, 4-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connectors and marking fields

Product Details




Supply:
Designation Sensor supply UiS
Supply voltage 24 V DC (via feed-in from UM)
Current consumption max. 50 mA (per channel)
Potentials: Main circuit supply (UM)
Supply voltage 24 V DC (via voltage jumper)
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 200 mA
Current draw 0 A
Potentials: Communications power (UL)
Supply voltage 7.5 V DC (via voltage jumper)
Current draw max. 100 mA
Current draw typ. 85 mA
Potentials: Supply of analog modules (UANA)
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 20 mA
Current draw typ. 13 mA

Dimensional drawing
Width 48.8 mm
Height 135 mm
Depth 71.5 mm
Note on dimensions Housing dimensions

Color green

Mounting type DIN rail

Inline local bus
Connection method Inline data jumper
Transmission speed 500 kbps
Transmission physics Copper

Module
ID code (dec.) 223
ID code (hex) DF

Analog
Input name Analog inputs
Description of the input Differential input, including sensor supply (24 V DC)
Number of inputs 4
A/D conversion time max. 10 µs
A/D converter resolution 16 bit
Connection method Inline shield connector
Connection technology 2-, 3-, 4-conductor
Note regarding the connection technology shielded
Current input signal 0 mA ... 20 mA
Current input signal 4 mA ... 20 mA
Current input signal -20 mA ... 20 mA
Input resistance current input approx. 110 Ω
Voltage input signal 0 V ... 5 V
Voltage input signal -5 V ... 5 V
Voltage input signal 0 V ... 10 V
Voltage input signal -10 V ... 10 V
Input resistance of voltage input 300 kΩ
Data formats IB IL, IB ST, standardized representation, S7 compatible
Limit frequency (3 dB) 500 Hz
Measured value resolution 16 bits (15 bits + sign bit)
Protective circuit Transient protection; Yes, via arresters
Protective circuit Overload protection; electronic

Ambient temperature (operation) -25 °C ... 55 °C (Standard)
Ambient temperature (operation) -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.)
Degree of protection IP20
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 10 % ... 95 % (according to DIN EN 61131-2)
Permissible humidity (storage/transport) 10 % ... 95 % (according to DIN EN 61131-2)

Inline connector
Connection method Spring-cage connection
Conductor cross section, rigid 0.08 mm2 ... 1.5 mm2
Conductor cross section, flexible 0.08 mm2 ... 1.5 mm2
Conductor cross section AWG 28 ... 16
Stripping length 8 mm
Connection technology
Connection name Inline connector
Conductor connection
Connection method Spring-cage connection
Conductor cross section solid 0.08 mm2 ... 1.5 mm2
Conductor cross section flexible 0.08 mm2 ... 1.5 mm2
Conductor cross section AWG 28 ... 16
Stripping length 8 mm

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Type modular
Type Inline
Scope of delivery including Inline connectors and marking fields
Operating mode Process data mode with 5 words/1 word PCP


Order Key 2701215
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 136 (C-6-2019)
GTIN 4046356727839
Weight per Piece (including packing) 264.7 GRM
Weight per Piece (excluding packing) 210.0 GRM
Customs tariff number 85389091
Country of origin DE



UL Recognized

cUL Recognized

cULus Recognized


Your advantages

Short update time of 1 ms, maximum for all channels
Sensor supply with channel-specific integrated short-circuit and overload protection
Bus-synchronous provision of input values with very low jitter (< 10 μs)
Measured value acquisition with 16-bit resolution
4 differential signal inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs