I/O component - AXL F DI32/1 2H 2702052

Axioline F, Digital input module, Digital inputs: 32 , 24 V DC, connection method: 1-wire, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors

Show Product Details (PDF)

Product Details



The module is designed for use within an Axioline F station. It is used to acquire digital signals. You can adjust the filter times of the inputs to increase noise immunity. Filter times of 100 μs enable you to implement a counter function with a maximum input frequency of 5 kHz in the application.


Order Key 2702052
Packing unit 1 pc
Catalog Page Page 75 (C-6-2019)
GTIN 4046356932479
Weight per Piece (including packing) 210.6 GRM
Weight per Piece (excluding packing) 159.0 GRM
Custom tariff number 85389091
Country of origin DE



DNV GL

KR

NK

ABS

BSH

RINA

UL Listed

cUL Listed

LR

PRS

BV


Your advantages

32 digital inputs according to EN 61131-2 type 1 and type 3
24 V DC, 2.4 mA
Connection of sensors in single-wire technology
Minimum update time of < 100 μs
Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
Maximum input frequency: 5 kHz
Device rating plate stored