I/O component - AXL F BK PB 2688530

Axioline F, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector

Product Details


The bus coupler is intended for use within a PROFIBUS network and represents the link to the Axioline F I/O system.Up to 63 Axioline F devices can be connected to the bus coupler.A corresponding GSD file is available for integrating the Axioline F station into the programming system.It can be downloaded at: phoenixcontact.net/product/2688530



Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL)
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 567 mA (with 2 A at UBus for the I/Os and UL = 24 V)
Power consumption max. 13.7 W (2.0 A on UBus, UL = 24 V)
Protective circuit Surge protection; electronic
Protective circuit Reverse polarity protection; electronic
Potentials: Axioline F local bus supply (UBus)
Supply voltage 5 V DC (via bus base module)
Power supply unit 2 A

Dimensional drawing
Width 45 mm
Height 125.9 mm
Depth 74 mm
Note on dimensions The depth is valid when a TH 35-7,5 DIN rail is used (according to EN 60715).

Color traffic grey A RAL 7042

Mounting type DIN rail
Mounting position any (observe temperature derating)

Axioline F local bus
Connection method Bus base module
Transmission speed 100 Mbps
PROFIBUS DP
Number of interfaces 1
Connection method D-SUB-9 female connector
Number of positions 9
Transmission speed 9.6 kbps ... 12 Mbps
Service
Number of interfaces 1
Connection method Micro USB type B
Fieldbus: Local bus gateway
Max. number of local bus devices 63 (Consider the logic current consumed by the devices)

System limits
Amount of process data max. 488 Byte (per station)
Amount of process data max. 244 Byte (Input)
Amount of process data max. 244 Byte (Output)
Number of parameter data max. 244 Byte
Number of configuration data max. 244 Byte
Number of supported devices max. 63 (per station)
Number of local bus devices that can be connected max. 63

Ambient temperature (operation) -25 °C ... 60 °C (Mounting position: wall mounting on horizontal DIN rail)
Ambient temperature (operation) -25 °C ... 55 °C (Mounting position: any)
Degree of protection IP20
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

Connection technology
Connection name Axioline F connector
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Axioline F connector
Connection method Push-in connection
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline F: system and installation” user manual.
Conductor cross section, rigid 0.2 mm2 ... 1.5 mm2
Conductor cross section, flexible 0.2 mm2 ... 1.5 mm2
Conductor cross section AWG 24 ... 16
Stripping length 8 mm
Conductor connection
Connection method Push-in connection
Conductor cross section solid 0.2 mm2 ... 1.5 mm2
Conductor cross section flexible 0.2 mm2 ... 1.5 mm2
Conductor cross section AWG 24 ... 16
Stripping length 8 mm

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Type modular
Type Axioline
Mounting position any (observe temperature derating)
Scope of delivery including bus base module and Axioline F connector


Order Key 2688530
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 72 (C-6-2019)
GTIN 4046356712903
Weight per Piece (including packing) 221.9 GRM
Weight per Piece (excluding packing) 175.0 GRM
Customs tariff number 85176200
Country of origin DE



KR

NK

ABS

BSH

RINA

PROFIBUS

LR

PRS

BV

EAC

DNV GL

UL Listed

cUL Listed

cULus Listed


Your advantages

PROFIBUS connection via 9-pos. D-SUB socket
Electrical isolation between PROFIBUS interface and logic
Rotary coding switches for setting the PROFIBUS address
DP/V1 for class 1 and class 2 masters
PROFIBUS data transmission speed of 9.6 kbps to 12 Mbps
Dynamic configuration is supported
I&M functions
Firmware can be updated
Typical cycle time of the Axioline F local bus is around 10 μs