The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

PTI 2,5-L/NT - Installation level terminal block
3213947

Installation level terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The terminal blocks with knife disconnect zone in the upper level meet the safety requirement regarding individual circuit isolation of DIN VDE 0100-718