CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 20 A | 22 - 12 | |||
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Field wiring | 20 A | 22 - 12 | ||
| Factory wiring | 30 A | - 10 | ||
| C | ||||
| Field wiring | 20 A | 22 - 12 | ||
| Factory wiring | 30 A | - 10 | ||
| F | ||||
| Field wiring | 20 A | 22 - 12 | ||
| Factory wiring | 30 A | - 10 | ||