Housing with locking latch - HC-STA-B32-CHWD-1TTM32-ELC-AL 1424842

Coupling housings B32, with double locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 1, straight, height: 99.8 mm, cable gland: none, support sleeve: no, 1x M32, Standard

Product Details




No. of cable outlets 1
Cable outlet straight
Pg screw connection none

Mechanical data
Type of the screw connection 1x M32
Locking type Latch
Interlock
Locking type with double locking latch

Dimensional drawing
Dimensional drawing
Width 82.5 mm
Height 99.8 mm
Length 94 mm

Degree of protection IP66
Degree of protection IP67
Impact strength IK09
Ambient temperature (operation) -40 °C ... 125 °C

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color gray aluminum
Flammability rating according to UL 94 V0 (Interlock)
Sealing material NBR, conductive (profile gasket)
Housing surface material uncoated
Locking latch material PA
Impact strength IK09
Housing material Die-cast aluminum, salt water resistant

Type B32
Application Standard
Type of the screw connection 1x M32
Housing type Coupling housings
Locking type with double locking latch


Order Key 1424842
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Catalog Page Page 644 (C-2-2019)
GTIN 4055626382470
Weight per Piece (including packing) 478.9 GRM
Weight per Piece (excluding packing) 449.0 GRM
Customs tariff number 85389099
Country of origin CN



DNV GL


Your advantages

good shielding in the event of electromagnetic interference