Housing with locking latch - HC-STA-B32-BWD-ELC-AL 1424845

Panel mounting base B32, with double locking latch, material: Die-cast aluminum, salt water resistant, height: 32.4 mm, cable gland: none, support sleeve: no, Standard, with flat gasket

Product Details




Pg screw connection none

Mechanical data
Locking type Latch
Interlock
Locking type with double locking latch

Dimensional drawing
Dimensional drawing
Hole diameter 5.5 mm
Length 123 mm
Height 32.4 mm
Drill hole distance, vertical 65 mm
Width 91.7 mm
Drill hole distance, horizontal 110 mm
Installation dimensions
Length of the assembly cutout 86 mm
Width of the assembly cutout 71 mm

Impact strength IK09
Ambient temperature (operation) -40 °C ... 125 °C
Degree of protection IP66
IP67

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Housing surface material uncoated
Impact strength IK09
Sealing material NBR, conductive (profile gasket)
NBR, conductive (Flat gasket)
Housing material Die-cast aluminum, salt water resistant
Locking latch material PA
Flammability rating according to UL 94 V0 (Interlock)
Color gray aluminum

Type B32
Housing type Panel mounting base
Application Standard
Locking type with double locking latch


Order Key 1424845
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 644 (C-2-2019)
GTIN 4055626382500
Weight per Piece (including packing) 188.5 GRM
Weight per Piece (excluding packing) 180.0 GRM
Customs tariff number 85389099
Country of origin CN



EAC

DNV GL


Your advantages

good shielding in the event of electromagnetic interference