Housing with locking latch - HC-EVO-B16-SHWSC-2SSM25-PLRBK 1421382

Box mounting bases B16, with single locking latch, material: PA, protective cover material: PA, cable outlets: 2, lateral, height: 84 mm, cable gland: none, support sleeve: no, 2x M25, protective cover: yes, Standard, including 2x reducing adapter

Show Product Details (PDF)

Product Details




Order Key 1421382
Packing unit 1 pc
Catalog Page Page 618 (C-2-2019)
GTIN 4055626264998
Weight per Piece (including packing) 248.9 GRM
Weight per Piece (excluding packing) 248.0 GRM
Custom tariff number 85389099
Country of origin PL



EAC

DNV GL


Your advantages

Lower costs than metal version
Low weight
Lower risk of condensation
Both contact insert PE sheets are connected by means of a metal frame integrated in the sleeve housing
Metal inlays ensure leading PE contact with angled plugs
Completely corrosion-resistant
Halogen-free plastic
Marking label can be attached