PTTBS 2,5/2P-PE - Protective conductor double-level terminal block
3211263

cross section
connection method

Protective conductor double-level terminal block, number of connections: 4, connection method: Push-in / plug connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
The compact design and front connection enable wiring in a confined space