Products
Products Overview
New products
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
Edge computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Computer centers
Educational solutions
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC power grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
Overview
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Overview
Events & trade fairs
News
My Phoenix Contact
My Product Lists
My Comparison
Home
Products
Uninterruptible power supplies (UPS)
UPS accessories and replacement batteries
FUSE 25A/32V ATOF - Fuse
FUSE 25A/32V ATOF
-
Fuse
2908366
Fuse, nominal current: 25 A, length: 19.1 mm, width: 5 mm, height: 18.8 mm
Product Details
Expand All
Collapse All
Technical Data
Product properties
Product type
Fuse
Electrical properties
Fuse
C
Commercial Data
Item number
2908366
Packing unit
2 pc
Minimum order quantity
2 pc
Product Key
CMUEZ9
Catalog Page
Page 336 (C-4-2019)
GTIN
4055626296036
Weight per Piece (including packing)
2.55 g
Weight per Piece (excluding packing)
2.3 g
Customs tariff number
85361050
Country of origin
MX
Classifications
ECLASS
ECLASS-12.0
27142008
ECLASS-11.0
27142008
ECLASS-13.0
27142008
ETIM
ETIM 8.0
EC002298
UNSPSC
UNSPSC 21.0
39121600
Approvals
EAC
Approval ID: RU C-DE.BL08.B.00724
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values