Full screw connection - HC-M-KV-M40(27-34) 1607729

Metal screw connection up to 5 bar, thread length: 8 mm, cable diameter: 27 ... 34 mm, WAF 50, screw connection: M40

Product Details




Shielded no
Cable structure
External cable diameter 27 mm ... 34 mm
Ambient conditions
Halogen-free no

Shielded no

Dimensional drawing
Dimensional drawing
Length 35 mm
Length of the connecting thread 8 mm
Hole diameter 40.1 mm ... 40.3 mm
Wrench size, union nut 50 mm
Wrench size, support 50 mm
Hexagon angular dimension 58 mm
Thread type connection side M40 x 1.5
Thread pitch 1.5 mm

Degree of protection IP68 (up to 5 bar)
Ambient temperature (operation) -30 °C ... 100 °C

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
China RoHS No hazardous substances above threshold values

Color silver
Material, insert PA
Cable seal material Neoprene
O-ring material NBR
Cable gland material Nickel-plated brass

No. of conductors 1
Type of the screw connection M40


Order Key 1607729
Packing unit 10 pc
Minimum order quantity 1 pc
Catalog Page Page 690 (C-4-2015)
GTIN 4017918938819
Weight per Piece (including packing) 183.3 GRM
Weight per Piece (excluding packing) 168.7 GRM
Customs tariff number 74199990
Country of origin DE



EAC-RoHS