Full screw connection - G-INS-PG21-M68N-NNES-S 1411175

Cable gland, cable gland material: Nickel-plated brass, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: Pg21, color: silver, with O-ring

Product Details




Assembly instructions 1) Mount screw connection support in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque

Shielded no
Cable structure
External cable diameter 13 mm ... 18 mm
External cable diameter 13 mm ... 18 mm (for UL 514 B)
Ambient conditions
Halogen-free no

Shielded no

Dimensional drawing
Dimensional drawing
Length 38 mm
Length of the connecting thread 7.2 mm
Hole diameter 28.4 mm ... 28.6 mm
Wrench size, union nut 30 mm
Wrench size, support 30 mm
Hexagon angular dimension 33 mm
Thread type connection side Pg21

Degree of protection IP69 (DIN EN 60529 / IEC 60529)
Degree of protection IP68 (5 bar, 30 min.)
Degree of protection 4X
Ambient temperature (operation) -40 °C ... 100 °C (static)

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color silver
Material, insert Polyamide 6
Cable seal material CR
O-ring material Perbunan
Cable gland material Nickel-plated brass

No. of conductors 1
Manufacturer BIMED
Manufacturer Designation BSBC-06


Order Key 1411175
Packing unit 5 pc
Minimum order quantity 1 pc
Catalog Page Page 689 (C-2-2019)
GTIN 4046356923095
Weight per Piece (including packing) 64.5 GRM
Weight per Piece (excluding packing) 62.4 GRM
Customs tariff number 74199990
Country of origin TR



UL Listed

cUL Listed

DNV GL

cULus Listed