Full screw connection - G-INS-M16-M68N-SNES-S 1424542

Cable gland, cable gland material: Stainless steel 1.4305, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: silver, with O-ring

Product Details




Assembly instructions 1) Mount screw connection support in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque

Shielded no
Cable structure
External cable diameter 5 mm ... 10 mm
External cable diameter 6 mm ... 10 mm (for UL 514 B)

Shielded no
Execution of the strain relief A
Category of shock impact 2

Dimensional drawing
Dimensional drawing
Length 35 mm
Length of the connecting thread 7 mm
Hole diameter 16.1 mm ... 16.3 mm
Wrench size, union nut 22 mm
Wrench size, support 22 mm
Hexagon angular dimension 24.5 mm
Thread type connection side M16 x 1.5
Thread pitch 1.5 mm

Degree of protection IP68 (5 bar, 30 min.)
Degree of protection IP66
Degree of protection IP69
Ambient temperature (operation) -40 °C ... 100 °C (static)

Environmental Product Compliance
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Color silver
Sealing material Perbunan (O-ring)
Material, insert Polyamide 6
Cable seal material CR
Cable gland material Stainless steel 1.4305

No. of conductors 1
Manufacturer BIMED
Manufacturer Designation BMSC-E1


Order Key 1424542
Packing unit 1 pc
Minimum order quantity 1 pc
Catalog Page Page 692 (C-2-2019)
GTIN 4055626374475
Weight per Piece (including packing) 34.2 GRM
Weight per Piece (excluding packing) 33.8 GRM
Customs tariff number 73269098
Country of origin TR



UL Recognized

cUL Recognized

cULus Recognized