CUC-MP-J1ST-A/4R4LT-LED - RJ45 PCB connector
1149848

RJ45 PCB connector, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Metal, connection method: THT wave

Product details









Your advantages

The right version for every application. Available with and without LED, single- and multi-port
The extended temperature range from -40 °C to +85 °C enables use in demanding applications
Through-hole technology (THT) provides high mechanical stability when connecting the female connector to the PCB