Feed-through connector - DFK-PC 16/ 7-ST-10,16 BK 3CP 1736670

Feed-through connector, nominal cross section: 16 mm2, color: black, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Tin, type of contact: Male connector, Number of potentials: 7, Number of rows: 1, Number of positions per row: 7, number of connections: 7, product range: DFK-PC 16/..-ST, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, Stecksystem: POWER COMBICON 16, Locking: without, type of packaging: packed in cardboard

Product Details




Drive form screw head Slotted (L)

Thermal test | Test group C
Tested number of positions 9
Specification IEC 60512-5-1:2002-02
Electrical properties
Rated surge voltage (III/2) 8 kV
Pollution degree 2
Contact resistance 0.5 mΩ
Rated voltage (III/2) 1000 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (III/3) 12.5 mm
minimum clearance value - non-homogenous field (III/3) 8 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 5 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 5 mm
Rated surge voltage (II/2) 6 kV
Rated insulation voltage (III/3) 1000 V
Rated insulation voltage (III/2) 1000 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (III/3) 8 kV
Rated surge voltage (III/2) 8 kV
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed

Nominal current IN 76 A
76 A
Contact resistance 0.5 mΩ
Insulation resistance 4.7 TΩ, (IEC 60512-3-1:2002-02)
Nominal voltage UN 1000 V

Type of packaging packed in cardboard

Dimensional drawing
Installed height 27.8 mm
Length 44.1 mm
Pitch 10.16 mm
Height 27.75 mm
Width 68.56 mm

Durability test
Contact resistance R2 0.5 mΩ
Contact resistance R1 0.5 mΩ
Impulse withstand voltage at sea level 9.8 kV
Specification IEC 60512-9-1:2010-03
Insulation resistance, neighboring positions > 16 TΩ
Insertion/withdrawal cycles 50
Climatic test
Thermal stress 100 °C/168 h
Corrosive stress 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle
Power-frequency withstand voltage 4.26 kV
Specification ISO 6988:1985-02
Vibration test
Amplitude 0.35 mm (10 - 60.1 Hz)
Test duration per axis 2.5 h
Frequency 10 - 150 - 10 Hz
Specification IEC 60068-2-6:2007-12
Sweep speed 1 octave/min
5 g (60.1 - 150 Hz)

Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Insertion and withdrawal forces
No. of cycles 50
Withdraw strength per pos. approx. 7 N
Insertion strength per pos. approx. 7 N
Result Test passed
Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Conductor cross section/conductor type/tractive force setpoint/actual value 0.75 mm2 / solid / > 30 N
0.75 mm2 / flexible / > 30 N
16 mm2 / solid / > 100 N
16 mm2 / flexible / > 100 N
Specification IEC 60999-1:1999-11
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Connection technology
Plug-in system POWER COMBICON 16
Type Feed-through header
Type of contact Male connector
Nominal cross section 16 mm2
Conductor connection
2 conductors with same cross section, solid 0.75 mm2 ... 6 mm2
Torque 1.7 Nm ... 1.8 Nm
Conductor cross section AWG 18 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm2 ... 16 mm2 (Only in connection with CRIMPFOX 16 S)
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm2 ... 4 mm2
Conductor cross section solid 0.75 mm2 ... 16 mm2
Stripping length 12 mm
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm2 ... 6 mm2
Connection method Screw connection with tension sleeve
2 conductors with same cross section, flexible 0.75 mm2 ... 6 mm2
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm2 ... 16 mm2 (Only in connection with CRIMPFOX 16 S)
Conductor cross section flexible 0.75 mm2 ... 16 mm2
Connection direction of the conductor to plug-in direction 0 °
Interlock
Mounting flange without
Locking type without

Material data - housing
Insulating material group I
Temperature for the ball pressure test according to EN 60695-10-2 125 °C
Glow wire flammability index GWFI according to EN 60695-2-12 850
CTI according to IEC 60112 600
Housing color black (9005)
Insulating material PA
Flammability rating according to UL 94 V0
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Material data - contact
Metal surface terminal point (top layer) Silver (4 - 8 µm Ag)
Contact material Cu alloy
Surface characteristics Electroplated silver
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Silver (4 - 8 µm Ag)

Plug-in system POWER COMBICON 16
Number of positions 7
Number of potentials 7
Number of levels 1
Number of connections 7
Mounting flange without


Order Key 1736670
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4046356181433
Weight per Piece (including packing) 72.2 GRM
Weight per Piece (excluding packing) 72.2 GRM
Customs tariff number 85366990
Country of origin PL



IECEE CB Scheme

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 0.75-16
Min. cross section 0.75 mm²
Max. cross section 16 mm²

SEV

Approval Specification Data
Nominal voltage UN 1000 V
Nominal current IN 76 A
AWG/kcmil 0.75-16
Min. cross section 0.75 mm²
Max. cross section 16 mm²

EAC

cULus Recognized

Approval Specification Data
Usegroup B C
Nominal voltage UN 600 V 600 V
Nominal current IN 55 A 55 A
AWG/kcmil 0.75-16 0.75-16
Min. cross section 20 mm² 20 mm²
Max. cross section 6 mm² 6 mm²

Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws